IESNA:LM-63-2002
[TEST]P1435115
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-940-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12708.2
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1865.6 1868.4 1837.3 1755.2 1704.2 1704.2 1752.4 1803.3 1882.6 1973.2 2162.9 2414.8 2641.3 2836.6 3023.5 3213.2 3388.7 3564.2 
3745.4 3867.1 3915.2 3906.7 3861.4 3705.7 3564.2 3473.6 3397.2 3224.5 2881.9 2063.8 1010.7 430.3 300.1 229.3 172.7 
116.1 59.5 0.0 
1865.6 1868.4 1831.6 1752.4 1701.4 1704.2 1749.5 1800.5 1879.8 1976.0 2154.4 2400.7 2632.8 2833.8 3032.0 3218.8 3405.7 3589.7 
3762.4 3901.1 3963.4 3952.0 3923.7 3739.7 3598.2 3484.9 3394.3 3204.7 2839.5 2063.8 1036.1 433.1 305.7 235.0 178.4 
118.9 59.5 0.0 
1865.6 1857.1 1828.8 1766.5 1718.4 1718.4 1766.5 1826.0 1910.9 2010.0 2182.7 2431.8 2675.3 2913.1 3131.1 3349.0 3581.2 3779.3 
3997.3 4158.7 4240.8 4255.0 4263.4 4175.7 3977.5 3804.8 3677.4 3479.3 3082.9 2259.1 1240.0 529.4 348.2 263.3 198.2 
133.1 70.8 0.0 
1865.6 1868.4 1848.6 1806.2 1766.5 1766.5 1817.5 1891.1 1973.2 2086.4 2236.5 2485.6 2785.7 3054.6 3278.3 3538.7 3785.0 4059.6 
4288.9 4495.6 4614.5 4668.3 4671.1 4668.3 4614.5 4444.6 4201.2 3926.6 3507.6 2683.8 1585.3 702.1 413.3 308.6 232.1 
161.4 84.9 0.0 
1865.6 1862.8 1859.9 1843.0 1826.0 1828.8 1876.9 1961.9 2060.9 2174.2 2329.9 2553.5 2856.5 3216.0 3493.4 3765.2 4079.4 4373.9 
4645.6 4852.3 5022.1 5158.0 5177.8 5271.3 5347.7 5316.6 5197.7 4951.4 4450.3 3572.7 2395.0 1214.5 577.5 387.8 
277.4 178.4 90.6 0.0 
1865.6 1871.3 1882.6 1899.6 1908.1 1927.9 1970.4 2055.3 2168.5 2315.7 2499.7 2712.1 2978.2 3346.2 3753.9 4104.9 4424.8 4733.4 
4976.8 5163.7 5339.2 5500.6 5543.0 5701.6 5925.2 6080.9 6103.6 6001.7 5712.9 4937.2 3584.0 2120.4 973.9 498.3 
334.1 201.0 93.4 0.0 
1865.6 1876.9 1908.1 1953.4 1993.0 2044.0 2111.9 2199.7 2318.6 2499.7 2726.2 2972.5 3255.6 3615.2 4025.6 4470.1 4832.5 5084.4 
5228.8 5344.9 5435.5 5523.2 5562.9 5673.3 5851.6 5967.7 5990.3 5712.9 5183.5 4450.3 3408.5 2134.6 1109.7 574.7 
322.7 201.0 82.1 0.0 
1865.6 1876.9 1919.4 1984.5 2058.1 2154.4 2259.1 2380.8 2525.2 2729.1 2975.4 3250.0 3572.7 3980.3 4441.8 4942.9 5291.1 
5503.4 5639.3 5695.9 5727.1 5761.0 5763.9 5848.8 5834.6 5667.6 5254.3 4628.6 3901.1 2952.7 1913.7 1104.1 668.1 
453.0 334.1 243.5 107.6 0.0 
1865.6 1888.3 1939.2 2015.7 2109.1 2233.6 2366.7 2533.7 2737.6 2983.8 3278.3 3615.2 4031.3 4557.9 5112.7 5594.0 5964.9 
6202.7 6366.9 6471.6 6587.7 6669.8 6681.1 6712.2 6542.4 6123.4 5509.1 4693.8 3700.1 2547.9 1545.7 990.8 665.3 
475.6 351.0 254.8 121.7 0.0 
1865.6 1885.4 1939.2 2021.3 2123.2 2250.6 2397.8 2573.4 2780.0 3049.0 3357.5 3714.2 4175.7 4724.9 5313.7 5843.1 6211.2 
6477.3 6664.1 6785.8 6893.4 6930.2 6981.2 6947.2 6754.7 6298.9 5537.4 4600.3 3513.2 2380.8 1463.6 951.2 637.0 
447.3 334.1 249.1 133.1 0.0 
1865.6 1885.4 1942.0 2021.3 2123.2 2245.0 2400.7 2581.8 2791.3 3060.3 3371.7 3717.1 4181.3 4688.1 5254.3 5712.9 6069.6 
6259.3 6366.9 6406.5 6398.0 6324.4 6313.1 6188.5 5874.3 5322.2 4586.2 3683.1 2774.4 1854.3 1189.0 787.0 560.5 
404.8 291.6 229.3 107.6 0.0 
1865.6 1885.4 1947.7 2024.1 2120.4 2245.0 2383.7 2553.5 2757.4 2992.3 3261.3 3586.8 3946.4 4371.0 4841.0 5240.1 5486.4 
5579.8 5548.7 5444.0 5259.9 5025.0 4971.2 4713.6 4300.2 3802.0 3207.5 2505.4 1862.8 1285.3 900.2 676.6 509.6 370.9 
266.1 201.0 84.9 0.0 
1865.6 1888.3 1942.0 2015.7 2103.4 2213.8 2338.4 2479.9 2635.6 2814.0 3020.6 3238.6 3473.6 3736.9 4059.6 4303.1 4405.0 
4356.9 4170.0 3881.3 3572.7 3224.5 3133.9 2853.6 2485.6 2063.8 1670.3 1327.7 1041.8 846.5 716.2 603.0 486.9 376.5 280.3 
209.5 96.3 0.0 
1865.6 1879.8 1919.4 1976.0 2041.1 2097.8 2151.5 2202.5 2256.3 2315.7 2378.0 2423.3 2454.5 2485.6 2513.9 2528.1 2499.7 2409.2 2216.7 
1976.0 1687.3 1421.1 1370.2 1208.8 1053.1 934.2 843.6 772.9 716.2 665.3 611.5 549.2 475.6 407.7 348.2 280.3 130.2 0.0 
1865.6 1876.9 1902.4 1930.7 1944.9 1947.7 1950.5 1939.2 1925.1 1902.4 1893.9 1902.4 1916.6 1916.6 1913.7 1885.4 1828.8 1735.4 1602.3 
1435.3 1245.6 1061.6 1030.5 920.1 818.2 750.2 693.6 651.1 614.3 580.3 543.5 498.3 441.6 376.5 302.9 223.6 104.7 0.0 
1865.6 1874.1 1882.6 1876.9 1845.8 1817.5 1780.7 1735.4 1715.6 1715.6 1721.2 1718.4 1701.4 1658.9 1608.0 1537.2 1452.3 1350.4 1237.1 
1118.2 1010.7 917.2 903.1 832.3 758.7 704.9 659.6 614.3 569.0 512.4 467.1 410.5 359.5 300.1 218.0 135.9 79.3 0.0 
1865.6 1859.9 1843.0 1800.5 1752.4 1695.8 1647.6 1633.5 1636.3 1633.5 1622.1 1596.7 1548.5 1480.6 1407.0 1322.1 1234.3 1146.5 1067.3 
996.5 922.9 857.8 849.3 821.0 787.0 744.5 699.3 645.5 588.8 535.1 489.8 444.5 393.5 325.6 232.1 152.9 79.3 0.0 
1865.6 1859.9 1820.3 1758.0 1692.9 1630.6 1608.0 1613.7 1613.7 1596.7 1562.7 1503.2 1432.5 1350.4 1268.3 1191.8 1106.9 1036.1 973.9 
891.8 871.9 852.1 846.5 846.5 838.0 804.0 753.0 682.3 631.3 600.2 586.0 566.2 526.6 444.5 305.7 209.5 130.2 0.0 
1865.6 1845.8 1789.2 1707.1 1630.6 1582.5 1582.5 1591.0 1582.5 1554.2 1494.8 1415.5 1333.4 1242.8 1157.9 1081.4 1005.0 928.6 852.1 
832.3 823.8 818.2 818.2 815.3 804.0 764.4 685.1 639.8 620.0 608.7 586.0 560.5 515.2 438.8 331.2 237.8 167.0 0.0 
1865.6 1843.0 1780.7 1690.1 1602.3 1571.2 1582.5 1585.3 1568.4 1525.9 1449.5 1364.5 1262.6 1169.2 1081.4 1002.2 925.7 823.8 784.2 
770.0 772.9 778.5 772.9 758.7 741.7 679.4 622.8 600.2 586.0 574.7 549.2 523.7 467.1 379.4 297.3 232.1 150.0 0.0 
1865.6 1845.8 1772.2 1675.9 1596.7 1568.4 1579.7 1588.2 1565.5 1514.6 1432.5 1336.2 1228.6 1129.6 1041.8 959.7 874.8 781.3 747.4 
730.4 741.7 744.5 741.7 733.2 696.4 656.8 605.8 586.0 577.5 569.0 557.7 560.5 469.9 390.7 280.3 215.2 127.4 0.0 
1865.6 1837.3 1763.7 1670.3 1582.5 1554.2 1571.2 1576.9 1557.0 1503.2 1424.0 1330.6 1220.1 1123.9 1039.0 956.9 863.4 772.9 744.5 
727.6 736.1 730.4 730.4 724.7 682.3 654.0 600.2 583.2 574.7 566.2 552.0 546.4 444.5 359.5 285.9 218.0 133.1 0.0 
